ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

LVDS Interface ICs

LVDS interface IC of ROHM "Serializer" "Deserializer" operate from 8MHz to 150MHz wide clock range, and number of bits range is from 35 to 70. Data is transmitted seven times (7X) stream and reduce cable number by 3(1/3) or less. The ROHM's LVDS has low swing mode to be able to expect further low EMI. Driver and Receiver of 4 bits operate to 250MHz. It can be used for a variety of purposes, home appliances such as LCD-TV, business machines such as decoders, instruments, and medical equipment.




LVDS Interface ICs

LVDS Interface ICs

Part No. Type Bits Color
depth
Input
specification
Output
specification
Clock
frequency
(MHz)
Supply voltage
(V)
Operating
temperature
(oC)
Package RoHS
Reset
BU8254KVT Serializer 35 10 LVCMOS LVDS Single Link 8 to 112 3 to 3.6 -20 to 85 TQFP64V Yes
NEW
BU7988KVT
Serializer 56 8 LVCMOS LVDS Dual Link 8 to 112 3 to 3.6 -20 to 85 TQFP100V Yes
BU8255KVT Deserializer 35 10 LVDS Single Link LVCMOS 8 to 112 3 to 3.6 -20 to 85 TQFP64V Yes
NEW
BU7985KVT
Deserializer 56 8 LVDS Dual Link LVCMOS 20 to 112 3 to 3.6 -20 to 85 TQFP100V Yes
NEW
BU90LV047A
Driver 4 - LVCMOS LVDS 250 3 to 3.6 -40 to 85 SSOP-B16 Yes
NEW
BU90LV048
Receiver 4 - LVDS LVCMOS 250 3 to 3.6 -40 to 85 SSOP-B16 Yes
NEW
BU90LV049
Transceiver 4 - LVCMOS/LVDS LVCMOS/LVDS 250 3 to 3.6 -40 to 85 SSOP-B16 Yes

 

NEW! LVDS Interface ICs