ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

IrDA Controller ICs

IrDA is used with a lot of mobile phones, printers, and digital cameras. IrDA is used by wireless as an easy data communication tool. IrDA controller LSIs of ROHM is arranging the product corresponding to IrDA FIR, MIR, SIR, and IrSimple. The best system for the set can be easily achieved by the IrDA controller and the IrDA transceiver module of ROHM.


IrDA Controller ICs
*Put the mouse on the icon to see further details
Specifications Part No. Package Features
IrDA SIR Encoder / Decoder
IrDA SIR/MIR/FIR/IrSimple Controller/Remote Control Transmitter
IrDA SIR/MIR/FIR/IrSimple Controller/Remote Control Transmitter

 



IrDA Controller ICs

Part No. Supply voltage Data rate
(bps)
Clock frequency
(Hz)
Interface Package RoHS Distribution
Inventory
VDD
(V)
VIO
(V)
BU92001KN 2.50 to 3.50 - 2.4k to 115.2k 24M to 30M UART VQFN20 Yes
BU92747GUW 1.62 to 1.98 1.62 to 3.60 2.4k to 115.2k,0.576M,1.152M, 4M 48M Parallel BUS (16bit) VBGA048W040 Yes
BU92747KV 1.62 to 1.98 1.62 to 3.60 2.4k to 115.2k,0.576M,1.152M, 4M 48M Parallel BUS (16bit) VQFP48 Yes