ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

IC Card Interface ICs

ROHM IC Card Interface IC's are used as a interface for cards which are supported by ISO7816-3, and which are used with TV set for a digital broadcasting and Smart Card's, etc. These have protection functions with a built-in thermal shutdown circuit, overcurrent protection circuit and under voltage lock out circuit and with ESD voltage more than HBM : ±6000V, therefore are very useful for your high quality design. And ROHM prepares a small package and make a contribution to the small space board design.
Moreover, lined up the product of -40℃ to +85℃ use for an auto-motive.

IC Card Interface ICs

Broad Lineup IC Card Interface ICs

Series Selection lineup  

IC Card Interface ICs

Part No. Supply voltage Power supply
output for CARD
(V)
ESD for CARD
contact pins
(kV)
Recommend
frequency of
Crystal oscillator
(MHz)
Card clock
radio of dividing
frequency
Power supply voltage
detector setting
ISO7816-3 Package RoHS Distribution
Inventory
For controller
(V)
For DCDC converter
(V)
For LDO regulator
(V)
Reset
BD8918FV 2.7 to 5.5 - 4.75 to 5.5 5.0 6 8 1/1f, 1/2f Built-in YES SSOP-B16 Yes
BD8918F 2.7 to 5.5 - 4.75 to 5.5 5.0 6 8 1/1f, 1/2f Built-in YES SOP16 Yes
BD8919FV 2.7 to 5.5 - 4.75 to 5.5 5.0 6 16 1/2f, 1/4f Built-in YES SSOP-B16 Yes
BD8919F 2.7 to 5.5 - 4.75 to 5.5 5.0 6 16 1/2f, 1/4f Built-in YES SOP16 Yes
BD8905F 2.7 to 5.5 3.0 to 5.5 - 5.0/3.0 6 8/16 1/1f, 1/2f, 1/4f, 1/8f External YES SOP28 Yes
BD8906F 3.0 to 5.5 3.0 to 5.5 - 5.0/3.0 6 8/16 1/1f, 1/2f, 1/4f, 1/8f Built-in YES SOP28 Yes
BD8906FV 3.0 to 5.5 3.0 to 5.5 - 5.0/3.0 6 8/16 1/1f, 1/2f, 1/4f, 1/8f Built-in YES SSOP-B28 Yes
BD8904F 2.7 to 5.5 3.0 to 5.5 - 5.0/3.0 6 8/16 1/1f, 1/2f, 1/4f, 1/8f External YES SOP28 Yes
BD8904FV 2.7 to 5.5 3.0 to 5.5 - 5.0/3.0 6 8/16 1/1f, 1/2f, 1/4f, 1/8f External YES SSOP-B28 Yes
BD8907F 3.0 to 5.5 3.0 to 5.5 - 5.0/3.0 6 8/16 1/1f, 1/2f, 1/4f, 1/8f Built-in YES SOP28 Yes

 

IC Card Interface ICs