ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

High-performance Clock Generator ICs

Highly efficient clock generator series can generate the clock used with AV equipment, such as a digital still camera and a DVD recorder, and can generate the clock which synchronized with the input clock. By setting a clock system to 1chip, it contributes also to simplification of a system, the formation of a few space, and reduction of part mark.

RoHM'SHigh-performance Clock Generator ICs

Broad Lineup High-performance Clock Generator ICs

lineup lineup  


Selection1

Compact 1ch Clock Generators for Digital Cameras

Expanded

  • Ultra-compact package reduces the number of components required, contributing to smaller circuit board size
  • Low period jitter (1σ=50psec) provides a greater margin of safety, even at high frequencies
  • Equipped with power down functionality-ideal for portable applications
Selection2

3ch Clock Generators for Digital Cameras

Expanded

  • PLL operation reduces the number of components required, resulting in smaller board size
  • Smaller mounting area than 3-oscillator designs, saving space
  • Low period jitter (1σ=50psec) provides a greater margin of safety, even at high frequencies
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

DVD-Audio Reference Clock Generators for A / V Equipment

Expanded

  • Clock output with high C / N characteristics ideal for high-definition imaging (BU2363FV)
  • Half-pulse removal function prevents distortion when switching frequencies(BU2363FV)
  • Complete audio / video synchronization
Selection4

DVD-Video Reference Clock Generators for A / V Equipment

Expanded

  • Low long-term jitter clock output ensures audio with a low distortion rate(BU2360FV, BU3067FV)
  • Half-pulse removal function prevents distortion when switching frequencies (BU2360FV、BU2362FV、BU2288FV)
  • Pin layout designed to suppress high frequency noise
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

System Clock Generators for Digital Equipment

Expanded

  • Capable of generating multiple application clocks
  • Specially designed pin configuration prevents high frequency noise
  • Completely synchronized PLL output eliminates the need for individual frequency adjustment
Selection6

Clock Generators with Built-in VCXO for AV Equipment

Expanded

  • VCXO designed for high precision tuning ensures compatibility with video recording equipment synchronized with external signals
  • High C / N and low long-term jitter clock generator utilized fro high definition video and high fidelity audio
  • Half-pulse removal function prevents distortion when switching frequencies
Series DetailsSeries Lineup
Series DetailsSeries Lineup