ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

3ch Programmable Clock Generator

BU7331EKN

Inquiries concering our products
   Data Sheet (PDF, 595K)
Package RoHS Quality and reliability information Application notes Design Model

[ Product description ]

The BU7331EKN integrates a 3ch PLL. The frequency of each PLL can be set via serial interface control, making it compatible with a wide range of digital applications. In addition, sudden frequency changes are handled via rewriting through the register, and the IC is suitable for sets with different frequencies, resulting in more efficient parts management and shorter development time.

Specifications
Supply Voltage(core) (V) 1.65 to 1.95
Supply Voltage(I/O) (V) 1.40 to 3.60
PLL Channel Number (ch) 3
Input frequency (MHz) (*)5 to 48
Output frequency(I/O≧2.7) (MHz) 5 to 75
Output frequency (I/O<2.7) (MHz) 5 to 48
Package HQFN20V
Package Size 4.2×4.2×0.95
[ Pin Configuration ]
BU7331EKN
(*)5 to 27MHz to use an XTAL

Features

・To generate clocks by connecting reference 5.0MHz to 48.0MHz.
・5.0MHz to 75.0MHz output frequency range.
・All settings and operation controlled via 2-wire serial interface
・Individual level shifter attached to each output
・HQFN20V package

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Samples Sales
BU7331EKN-E2 HQFN20V Active Yes Embossed Tape And Reel 2500 2500 Purchase Inquiry

* Active: Production or current type  Preview: Development

Others

Please check the details on Product List for Others.

Clock Generators