ROHM planar emission fluorescent tube type LED lamps utilize an original structure featuring multiple medium power LEDs. 4 different light colors are available, from warm, comfortable lighting to high color temperatures ideal for signage.
![]()

R-FAC40BK1
R-FAC40BD1

R-FAC40BN1
R-FAC40BL1

- Milky White Cover
- Softer, more diffuse lighting is obtained by the milky white cover

- Translucent Cover
- The translucent cover allows more light to pass through for increased brightness

- Waterproof Type
- This waterproof model (IP54) is well-suited for a variety of applications, including outdoor use
- Original mounting technology
- Heat generation is minimized by using smaller LEDs, enabling a more compact, lighter design. In addition, the thinner ROHM power supply and substrate enable the LED to be further recessed for a broader dispersion pattern than even fluorescent lamps.

Energy Conservation
The lifespan of ROHM's seamless LED lighting is roughly 40,000 hours, eliminating the need for replacement for 10 years, even if used 10 hours a day. This reduces both cost and waste, providing a greener solution that utilizes less resources.