Downlights

Downlights
Beautiful, natural lighting is achieved through optimized LED array and light distribution

Arranging multiple LEDs in a near-surface light emission configuration reduces glare significantly over devices utilizing high power LEDs. The result is natural lighting without irregularities. A high brightness type is also available.

  • Planar Emission Type
  • High Brightness Type

Conventional High Power
LED Device

  • Light Emission Surface Glaring, unpleasant lighting due to the high power LEDs
  • Illumination distribution (upper surface of desk) Overlapping shadows
  • Light distribution Narrow light distribution characteristics result in uneven lighting

ROHM LED Downlight

  • Light Emission Surface The near-surface light emission method reduces glare
  • Illumination distribution (upper surface of desk) Uniform lighting
  • Light distribution Optimum light distribution with no uneven areas

Energy Conservation

The lifespan of ROHM's seamless LED lighting is roughly 40,000 hours, eliminating the need for replacement for 10 years, even if used 10 hours a day. This reduces both cost and waste, providing a greener solution that utilizes less resources.
Lifespan Comparison

Lighting Lab


  • R-DM10N1W (Reflector: White)

  • R-DM10N1S (Reflector: Silver)

Customize the lighting condition to match the environment by adjusting the distance from the wall to the devices and between each device. Also, select white or silver reflectors to achieve different effects.
a: Distance From Wall (Device Core)
b: Distance Between Devices (Device Core)


To top of page