Base Lights

Wall Washers
The problem of light source angle is answered through fine adjustment

Uniform light is ensured through an optimized design utilizing medium power LEDs. The light angle can be fine-tuned onsite through a range of 30º to fit the particular environment.

Adjust the lighting angle
The light angle can be fine-tuned up to 30º. In addition, an original reflector structure is used for uniform light distribution, enabling superior light-concentration characteristics for wall lighting applications.



Compact internal power supply
A ROHM high efficiency, compact power supply module is integrated into the lamp unit, eliminating the need for an external power supply.

Lighting Lab

Vary the brightness and focus to soften or emphasize different areas and achieve a variety of lighting effects based on the distance from the wall and device pitch (distance between devices).
a: Distance from wall (Device core)
b: Distance between devices (Device core)


To top of page