SLR343BN4T
Circular LED lamp

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | SLR343BN4T3F
Status | Active
Package | SLR-343
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

Standard

Package size[mm]

φ3

Lens color

Transparent Colorless

Emitting color

Blue

Dominant wave-length λP(Single)(Typ.)[nm]

470

Luminous Intensity(Single)(Typ.)[mcd]

680

Forward Voltage VF (Typ.) [V]

3.2

Forward Current(IF)[mA]

30

Chip Structure

InGaN

Power Dissipation [mW]

120

Operating Temperature[°C]

-20 to 80

Storage Temperature [°C]

-30 to 100

Find Similar

Features:

・Circular φ3,blue visual LED lamp
・Pressur-release structure type
X

Most Viewed