SMLP36RGBNW3
PICOLED™ series, RGB chip LED

ROHM's PICOLED™ series takes advantage of its ultra-compact and ultra-thin size to generate ultra-fine matrices that defy conventional wisdom. It raises the potential for expression to the utmost limit. It is also an indispensable mainstay for the miniaturization and thinning of sets in the future.

Product Detail

 
Part Number | SMLP36RGBNW3
Status | Active
Package | SMLP36
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Triple Color / Mini-mold

LED Type

Standard

Application

Wearable, Amusement

Package size[mm]

1.5x1.0 (t=0.2)

Emitting color

Red / Green / Blue

Dominant wave-length λD(Multi)(Typ.)[nm]

624 / 527 / 470

Luminous Intensity(Multi)(Typ.)[mcd]

80 / 220 / 60

Forward Voltage VF (Typ.) [V]

1.9 / 2.9 / 2.95

Chip Structure

AlGaInP / InGaN

Power Dissipation [mW]

35

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • The smallest class 3 color type LED in the world PICOLED™-RGB
  • 6pin type
  • Low height contributes to the improvement of color mixture
X

Most Viewed