SML522BUNW
Bi-color surface emitting type, molded chip LED (Blue/Red)

SML52 series is a molded type surface mount LED.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | SML522BUNWT86
Status | Active
Package | SML-52
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Dual Color / Mini-mold

LED Type

Standard

Package size[mm]

1.3x1.5 (t=0.6)

Emitting color

Blue / Red

Dominant wave-length λD(Multi)(Typ.)[nm]

470 / 624

Luminous Intensity(Multi)(Typ.)[mcd]

22 / 21

Forward Voltage VF (Typ.) [V]

2.9

Chip Structure

InGaN / AlGaInP

Power Dissipation [mW]

66 / 50

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・Small type package
・Dual color high-brightness chip LED
X

Most Viewed