SMLA12ENT
Side view Green Chip LED

SML-A1 series is a small side-emitting chip LED.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | SMLA12ENTT86
Status | Active
Package | SML-A12
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Side View (Mold)

LED Type

Standard

Application

Home Appliance, Industrial Equipment

Package size[mm]

1.6x1.15 (t=0.55)

Emitting color

Bluish-Green

Luminous Intensity(Single)(Typ.)[mcd]

140

Dominant wave-length λD(Single)(Typ.)[nm]

527

Forward Voltage VF (Typ.) [V]

3

Chip Structure

InGaN

Power Dissipation [mW]

70

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • EXCELED™ series
  • Side-view chip LED
X

Most Viewed