CSL0416WBCW
Side View High brightness White LED

CSL04 series is a side view high brightness white chip LED

Product Detail

 
Part Number | CSL0416WBCW1
Status | Active
Package | CSL04
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Side View (Reflector)

LED Type

High Brightness

Application

Home Appliance, Industrial Equipment

Package size[mm]

2.8x1.2 (t=0.8)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

2200

Number of Brightness Rank

4

Chromaticity coordinates(x,y)

(0.30, 0.28)

Forward Voltage VF (Typ.) [V]

3.2

IF @ VF [mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

117

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

· Side view white LEDs
· High Brightness
X

Most Viewed