RGS80TSX2
10µs Short-Circuit Tolerance, 1200V 40A, Field Stop Trench IGBT

The RGS80TSX2 is a 10µs SCSOA guaranteed IGBT, suitable for PFC, UPS, IH and Power Conditioner. The RGS series delivers low conduction loss that contributes to reducing size and to improving efficiency of applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGS80TSX2GC11
Status | Recommended
Package | TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

1200

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

1.7

tf(Typ.) [ns]

227

tsc(Min.) [us]

8

Pd [W]

555

BVCES (Min.)[V]

1200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 10μs
  • Pb - free Lead Plating ; RoHS Compliant

Similar Products

 

Different Grade

RGS80TSX2HR   Grade| Automotive StatusRecommended
X

Most Viewed