Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
The conditions listed in the upper row of the electrical characteristics table are measurement conditions common to each parameter. If separate measurement conditions are applicable they will be listed. Please check the datasheet.
Bipolar linear regulators are characterized by high withstand voltage and large current, while CMOS types feature low voltage operation and low current consumption. We are also utilizing Bi-CDMOS processes that combine low current with high withstand voltage.Related Link:Technical Document
Standard regulators are also called 3-pin regulators, with the BA178/178M series considered industry-standard products. LDO is short for 'Low Drop Out', and is characterized by a smaller input/output voltage difference vs standard regulators, making it possible to suppress power loss. In recent years, the use of LDOs that support ceramic capacitors is increasing, and models featuring low current consumption, low voltage operation, high withstand voltage, and increased miniaturization are being developed.Related Link:Technical Document
The BA178/78 series are Io=1A products while the BA178M/78M series feature an Io of 0.5A. The BA178xx and BA78xx series are the same products. The BA178xx series was developed as the industry standard 78 series and is widely known to customers in Japan, but overseas customers wanted to match the part number with the 78 series so the product was re-registered as the BA78xx series.
When replacing with a different output voltage the amount of amp feedback will change, making it necessary to re-confirm the stability of the output capacitor, load, temperature range, and supply voltage range. When changing packages the permissible loss and thermal resistance will change, requiring verification of heat loss under usage conditions and thermal design of the final set. In the case of replacing with characteristics-equivalent models the ESR conditions of the output capacitor may differ depending on the product, so please check the stable operating range in the datasheet.Related Link:Technical Document
Alternative products such as the BDxxFC0WEFJ series featuring similar characteristics is offered in the HTSOP-J8 package. Characteristics differences include output accuracy (±4%→±1%), circuit current (4.5mA→0.5mA), minimum output voltage difference (2.0V→0.3V) (@Io=500mA), support for ceramic capacitors, and built-in enable control function.
Since the NC pins are not connected to the IC chip, there should be no problem even if the pins are open, but we recommend connecting them to ground from the standpoint of heat dissipation.
The power loss Pd=(Vin-Vo)×Io+Vin×Icc, where Vin is the supply voltage, Vo is the output voltage, Io the output current, and Icc the circuit (bias) current.Related Link:Technical Document