SIGNATURE SERIES Microwire BUS

BR93C□□
family
Three-wire serial communication interface consisting of two control inputs (chip select and serial clock), plus one serial data input line and one serial data output line
2MHz clock frequency
Fast speed write possible [write time 5ms. (Max.)] -40ºC to +85ºC, -40ºC to +105ºC
Identical package and pin configuration from 1Kbit to 16Kbit, to simplify design


Supply voltage   2.5v to 5.5v   Operating temperature   -40ºC to +85ºC   type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
SO8 narrow TSSOP8 TSSOP8
3×3mm²
BR93C46-W□□6TP 1Kbit 64×16 2.5V to 5.5V -40ºC to +85ºC BR93C46-WMN6TP
(BR93C46-TWMN6TP)
BR93C46-WDW6TP BR93C46-WDS6TP
BR93C56-W□□6TP 2Kbit 128×16 BR93C56-WMN6TP
(BR93C56-TWMN6TP)
BR93C56-WDW6TP BR93C56-WDS6TP
BR93C66-W□□6TP 4Kbit 256×16 BR93C66-WMN6TP
(BR93C66-TWMN6TP)
BR93C66-WDW6TP BR93C66-WDS6TP
BR93C76-W□□6TP 8Kbit 512×16 BR93C76-WMN6TP
(BR93C76-TWMN6TP)
BR93C76-WDW6TP BR93C76-WDS6TP
BR93C86-W□□6TP 16Kbit 1K×16 BR93C86-WMN6TP
(BR93C86-TWMN6TP)
BR93C86-WDW6TP BR93C86-WDS6TP

Supply voltage   4.5v to 5.5v   Operating temperature   -40ºC to +85ºC   type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
SO8 narrow TSSOP8 TSSOP8
3×3mm²
BR93C46-□□6TP 1Kbit 64×16 4.5V to 5.5V -40ºC to +85ºC BR93C46-MN6TP
(BR93C46-TMN6TP)
BR93C46-DW6TP BR93C46-DS6TP
BR93C56-□□6TP 2Kbit 128×16 BR93C56-MN6TP
(BR93C56-TMN6TP)
BR93C56-DW6TP BR93C56-DS6TP
BR93C66-□□6TP 4Kbit 256×16 BR93C66-MN6TP
(BR93C66-TMN6TP)
BR93C66-DW6TP BR93C66-DS6TP
BR93C76-□□6TP 8Kbit 512×16 BR93C76-MN6TP
(BR93C76-TMN6TP)
BR93C76-DW6TP BR93C76-DS6TP
BR93C86-□□6TP 16Kbit 1K×16 BR93C86-MN6TP
(BR93C86-TMN6TP)
BR93C86-DW6TP BR93C86-DS6TP

Supply voltage   2.5v to 5.5v   Operating temperature   -40ºC to +105ºC   type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
SO8 narrow TSSOP8 TSSOP8
3×3mm²
BR93C46-W□□7TP 1Kbit 64×16 2.5V to 5.5V -40ºC to +105ºC BR93C46-WMN7TP
(BR93C46-TWMN7TP)
BR93C56-W□□7TP 2Kbit 128×16 BR93C56-WMN7TP
(BR93C56-TWMN7TP)
BR93C66-W□□7TP 4Kbit 256×16 BR93C66-WMN7TP
(BR93C66-TWMN7TP)
BR93C76-W□□7TP 8Kbit 512×16 BR93C76-WMN7TP
(BR93C76-TWMN7TP)
BR93C86-W□□7TP 16Kbit 1K×16 BR93C86-WMN7TP
(BR93C86-TWMN7TP)

Supply voltage   4.5v to 5.5v   Operating temperature   -40ºC to +105ºC   type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
SO8 narrow TSSOP8 TSSOP8
3×3mm²
BR93C46-□□7TP 1Kbit 64×16 4.5V to 5.5V -40ºC to +105ºC BR93C46-MN7TP
(BR93C46-TMN7TP)
BR93C56-□□7TP 2Kbit 128×16 BR93C56-MN7TP
(BR93C56-TMN7TP)
BR93C66-□□7TP 4Kbit 256×16 BR93C66-MN7TP
(BR93C66-TMN7TP)
BR93C76-□□7TP 8Kbit 512×16 BR93C76-MN7TP
(BR93C76-TMN7TP)
BR93C86-□□7TP 16Kbit 1K×16 BR93C86-MN7TP
(BR93C86-TMN7TP)

Supply voltage   2.5v to 5.5v   Operating temperature   -40ºC to +125ºC   type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
SO8 narrow TSSOP8 TSSOP8
3×3mm²
BR93C46-W□□3TP 1Kbit 64×16 2.5V to 5.5V -40ºC to +125ºC BR93C46-WMN3TP
BR93C56-W□□3TP 2Kbit 128×16 BR93C56-WMN3TP
BR93C66-W□□3TP 4Kbit 256×16 BR93C66-WMN3TP
BR93C76-W□□3TP 8Kbit 512×16 BR93C76-WMN3TP
BR93C86-W□□3TP 16Kbit 1K×16 BR93C86-WMN3TP
:Under Development