Products
> UNIVERSAL STANDARD EEPROM
ROHM Serial EEPROM series
UNIVERSAL STANDARD
Specification
Three supply voltage ranges:
1.8V to 5.5V
2.5V to 5.5V
4.5V to 5.5V
Three operating temperature ranges:
-40°C to +85°C
-40°C to +105°C
-40°C to +125°C
Three package types:
SO8 narrow
TSSOP8
TSSOP8 3×3mm
2
UNIVERSAL STANDARD
Specification
Two supply voltage ranges:
1.8V to 5.5V
2.7V to 5.5V
Two operating temperature ranges:
-40°C to +85°C
-40°C to +125°C
Two package types:
8-lead JEDECSOIC
8-lead TSSOP
HIGH GRADE
Specification
Double Cell Structure
8kV ESD Resistance
Double Reset Function
Au-Au Connection
* I
2
C BUS is a registered trademark of philips.