HIGH RELIABILITY SERIES Microwire BUS

BR93□□□
family
Serial 3-wire interface: chip select, serial clock, and serial data I/O
High speed clock frequency — 2MHz (BR93L□□, BR93A□□)
High speed write possible — 5msec (Max.) (BR93L□□, BR93A□□)
Identical package and pin configuration from 1Kbit to 16Kbit, to simplify design.
Operates on a single power source — from 1.8V to 5.5V (BRL93□□)
High reliability Au pad-Au wire connection
High ESD resistance: 8kV (BR93H□□)


Supply voltage   1.8v to 5.5v   Operating temperature   -40ºC to +85ºC  type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
SOP-J8 TSSOP-B8 TSSOP-B8J
BR93L46-W 1Kbit 64×16 1.8V to 5.5V -40ºC to +85ºC BR93L46RFJ-W
(BR93L46FJ-W)
BR93L46RFVT-W
(BR93L46FVT-W)
BR93L46RFVJ-W
BR93L56-W 2Kbit 128×16 BR93L56RFJ-W
(BR93L56FJ-W)
BR93L56RFVT-W
(BR93L56FVT-W)
BR93L56RFVJ-W
BR93L66-W 4Kbit 256×16 BR93L66RFJ-W
(BR93L66FJ-W)
BR93L66RFVT-W
(BR93L66FVT-W)
BR93L66RFVJ-W
BR93L76-W 8Kbit 512×16 BR93L76RFJ-W
(BR93L76FJ-W)
BR93L76RFVT-W BR93L76RFVJ-W
BR93L86-W 16Kbit 1K×16 BR93L86RFJ-W
(BR93L86FJ-W)
BR93L86RFVT-W BR93L86RFVJ-W

Supply voltage   2.5v to 5.5v   Operating temperature   -40ºC to +105ºC  type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
SOP-J8 TSSOP-B8 TSSOP-B8J
BR93A46-W 1Kbit 64×16 2.5V to 5.5V -40ºC to +105ºC BR93A46RFJ-W
BR93A56-W 2Kbit 128×16 BR93A56RFJ-W
BR93A66-W 4Kbit 256×16 BR93A66RFJ-W
BR93A76-W 8Kbit 512×16 BR93A76RFJ-W
BR93A86-W 16Kbit 1K×16 BR93A86RFJ-W

Supply voltage   2.7v to 5.5v   Operating temperature   -40ºC to +125ºC  type            Hyper-ESD protection
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
SOP-J8 TSSOP-B8 TSSOP-B8J
BR93H46-W 1Kbit 64×16 2.7V to 5.5V -40ºC to +125ºC BR93H46RFJ-W
BR93H56-W 2Kbit 128×16 BR93H56RFJ-W
BR93H66-W 4Kbit 256×16 BR93H66RFJ-W
BR93H76-W 8Kbit 512×16 BR93H76RFJ-W
BR93H86-W 16Kbit 1K×16 BR93H86RFJ-W
: Under Development