| ▪ |
100% compatible with the I²C bus interface, which utilizes two ports: serial clock (SCL) and serial data(SDA) |
| ▪ |
Devices other than EEPROMs can be connected to the same port, reducing the number of ports required. |
| ▪ |
Operates on a single power source — from 1.8V to 5.5V(BR24L□□) |
| ▪ |
High speed page-write mode |
| ▪ |
Low current consumption |
| ▪ |
High reliability Au pad-Au wire connection |
| ▪ |
High ESD resistance: 8kV (BR24H□□) |