ADVANTAGE SERIES SPI BUS

BR25□□0
family
Highest speed clock frequency at 5MHz (Max.)
Serial communications can be paused by HOLD signal.
The entire memory array or part of it can be set to prevent write operation (ROM).


Supply voltage   1.8v to 5.5v   Operating temperature   -40ºC to +85ºC  type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
8-lead JEDECSOIC 8-lead TSSOP
BR25010-10□U-1.8 1Kbit 128×8 1.8V to 5.5V -40ºC to +85ºC BR25010N-10SU-1.8 BR25010-10TU-1.8
BR25020-10□U-1.8 2Kbit 256×8 BR25020N-10SU-1.8 BR25020-10TU-1.8
BR25040-10□U-1.8 4Kbit 512×8 BR25040N-10SU-1.8 BR25040-10TU-1.8
BR25080-10□U-1.8 8Kbit 1K×8 BR25080N-10SU-1.8 BR25080-10TU-1.8
BR25160-10□U-1.8 16Kbit 2K×8 BR25160N-10SU-1.8 BR25160-10TU-1.8
BR25320-10□U-1.8 32Kbit 4K×8 BR25320N-10SU-1.8

Supply voltage   2.7v to 5.5v   Operating temperature   -40ºC to +85ºC  type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
8-lead JEDECSOIC 8-lead TSSOP
BR25010-10□U-2.7 1Kbit 128×8 2.7V to 5.5V -40ºC to +85ºC BR25010N-10SU-2.7 BR25010-10TU-2.7
BR25020-10□U-2.7 2Kbit 256×8 BR25020N-10SU-2.7 BR25020-10TU-2.7
BR25040-10□U-2.7 4Kbit 512×8 BR25040N-10SU-2.7 BR25040-10TU-2.7
BR25080-10□U-2.7 8Kbit 1K×8 BR25080N-10SU-2.7 BR25080-10TU-2.7
BR25160-10□U-2.7 16Kbit 2K×8 BR25160N-10SU-2.7 BR25160-10TU-2.7
BR25320-10□U-2.7 32Kbit 4K×8 BR25320N-10SU-2.7
BR25640-10□U-2.7 64Kbit 8K×8 BR25640N-10SU-2.7

Supply voltage   2.7v to 5.5v   Operating temperature   -40ºC to +125ºC  type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
8-lead JEDECSOIC 8-lead TSSOP
BR25010-10□Q-2.7 1Kbit 128×8 2.7V to 5.5V -40ºC to +125ºC BR25010AN-10SQ-2.7
BR25020-10□Q-2.7 2Kbit 256×8 BR25020AN-10SQ-2.7
BR25040-10□Q-2.7 4Kbit 512×8 BR25040AN-10SQ-2.7
BR25080-10□Q-2.7 8Kbit 1K×8 BR25080AN-10SQ-2.7
BR25160-10□Q-2.7 16Kbit 2K×8 BR25160AN-10SQ-2.7
: Future Release