ADVANTAGE SERIES Microwire BUS

BR93C□□
family
Three-wire serial communication interface consisting of two control inputs
(chip select and serial clock), plus one serial data input line and one serial data output line
2MHz clock frequency (4.5V to 5.5V)
Fast speed write possible [write time 5ms. (Max.)] (-40ºC to +85ºC)
Identical package and pin configuration from 1Kbit to 16Kbit, to simplify design


Supply voltage   1.8v to 5.5v   Operating temperature   -40ºC to +85ºC type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
8-lead JEDECSOIC 8-lead TSSOP
BR93C46-10□U-1.8 1Kbit 64×16 1.8V to 5.5V -40ºC to +85ºC BR93C46-10SU-1.8
(BR93C46R-10SU-1.8)
BR93C46-10TU-1.8
BR93C56-10□U-1.8 2Kbit 128×16 BR93C56-10SU-1.8 BR93C56-10TU-1.8
BR93C66-10□U-1.8 4Kbit 256×16 BR93C66-10SU-1.8 BR93C66-10TU-1.8

Supply voltage   2.7v to 5.5v   Operating temperature   -40ºC to +85ºC type
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
8-lead JEDECSOIC 8-lead TSSOP
BR93C46-10□U-2.7 1Kbit 64×16 2.7V to 5.5V -40ºC to +85ºC BR93C46-10SU-2.7
(BR93C46R-10SU-2.7)
BR93C46-10TU-2.7
BR93C56-10□U-2.7 2Kbit 128×16 BR93C56-10SU-2.7 BR93C56-10TU-2.7
BR93C66-10□U-2.7 4Kbit 256×16 BR93C66-10SU-2.7 BR93C66-10TU-2.7
BR93C76-10□U-2.7 8Kbit 512×16 BR93C76-10SU-2.7 BR93C76-10TU-2.7
BR93C86-10□U-2.7 16Kbit 1K×16 BR93C86-10SU-2.7 BR93C86-10TU-2.7

Supply voltage   2.7v to 5.5v   Operating temperature   -40ºC to +125ºCtype
Part Number Density Bit
configuration
Supply
voltage
Operating
temperature
Package
8-lead JEDECSOIC 8-lead TSSOP
BR93C46-10□Q-2.7 1Kbit 64×16 2.7V to 5.5V -40ºC to +125ºC BR93C46-10SQ-2.7
BR93C56-10□Q-2.7 2Kbit 128×16 BR93C56-10SQ-2.7
BR93C66-10□Q-2.7 4Kbit 256×16 BR93C66-10SQ-2.7
BR93C76-10□Q-2.7 8Kbit 512×16 BR93C76-10SQ-2.7
BR93C86-10□Q-2.7 16Kbit 1K×16 BR93C86-10SQ-2.7
:Under Development