Power Products
An original low capacitance structure is utilized for reduced switching loss at the High Side block of the synchronous rectification DC/DC circuit, while low ON resistance characteristics minimizes conduction loss at the Low Side, significantly increasing overall efficiency.
New process technology and chip design optimization ensure simultaneous high performance, high di/dt destruction resistance with low ON resistance. Ideal for motor drive circuits and projector light source power supplies requiring efficient, energy-saving operation with high di/dt failure tolerance.
A broad lineup of high voltage MOSFETs (dubbed 'PrestoMOSTM) featuring high-speed trr optimized for power supplies with integrated inverter. High switching speed and an internal diode with high-speed trr characteristics result in high efficiency, low-loss operation. Contributes to greater set compactness.
Top of Page
The BP5729 switching regulator module utilizes a pseudo-resonance method (RCC) and integrates both the primary switching and secondary control circuits into a single package. A wide input voltage range of 85 - 264VAC (120 - 372VDC) ensures worldwide compatibility, while an output voltage range of between 3.3V and 24V, combined with a 900V power MOSFET, make it ideal for a wide variety of applications.
The BP5090-12 AC/DC converter is offered in a compact SIP8 package. A feedback overcurrent protection circuit is built in, reducing the number of external components required, including a line filter normally used for noise reduction. In addition, high 83% conversion efficiency is ensured [input voltage range: -113 to -195VDC (AC conversion: 80V to 138V); output: 12.5V/200mA.
ROHM MPT6 series features the same rated power as the conventional SOP8 package, but in a compact form factor 40% smaller and 43% thinner (4540 size), making them ideal for compact devices. In addition, a new low ON-resistance element has been developed that provides an ON-resistance equivalent top dual SOP8 products.
ROHM's easy-to-use high efficiency H-bridge drivers for DC brush motors enable speed control while driving by performing switching operations of the output MOSFETs via PWM conversion of speed setting voltage inputs.
Multiple protection circuits and careful layout design ensures high reliability, while PWM drive reduces power consumption. The result is the optimal solution for virtually any application.
ON-resistance is reduced 50% over conventional products by utilizing novel low resistance processes, greatly ncreasingswitching speeds while decreasing switching loss
ROHM offers a full lineup of ultra-low ohmic chip resistors for current detection.The PMR series is available in resistances from 1mΩ to 10mΩ with ±1% and ±5% tolerances and feature excellent temperature characteristics.
Stable characteristics with 1/3 the power consumption of conventional products have been achieved by making the peak wavelength of the LED closer to the peak sensitivity wavelength of the transistor.