PC/Peripheral Device Products
The BH6713NUV features a proprietary circuit design and utilizes Bi-CMOS processes, eliminating the need for external components normally required for the boost circuit in 3-phase fan motor drivers, such as the 4 capacitors. In addition, the ultra-compact package (VSON010V3030: 3.0mmx3.0mm) reduces both mounting area as well as pin count, contributing to smaller devices. In terms of efficiency, ROHM's original PWM control system results in less noise and vibration than current software switching methods.
Top of Page
Top of Page
Top of Page
Utilization of new low voltage drive processes has resulted in stable operation at VGS=1.2V with significantly lower ON-resistance than conventional 2.5V products for reduced power consumption - up to 90% less.
ROHM's ultra-low saturation linear power supply controllers are optimized to provide a high level of precision and excellent responsiveness for power supplies required by chipsets. The external FET allows customization of the output current as well as the difference between the input and output voltages. Replace the multiple excessive switching power supplies prevalent in today's inefficient PC systems with ROHM's supply controller.
Hall ICs enjoy widespread use due to their high sensitivity and low power consumption. ROHM utilizes Hall ICs not for constant sensing, but for detection within a fixed period, resulting in a current consumption of only 5µA (typ.). In addition, CMOS output minimizes power consumption during magnetic detection.
Thermal Printheads for mobile printers
Powered with a single lithium ion battery cell (2.7V) Thermal Printheads
for mobile printers
B series for mobile printers
Mobile printers have stringent voltage and current limits.Cutting-edge LSI mounting technologies has enabled ROHM to develop more compact, lighter printheads featuring top-shelf energy savings and can be driven with a single lithium ion battery cell (2.7V).
3.3V input interface allows direct drive from an ASIC, simplifying set design while enabling compatibility with common power supplies, contributing to increased energy savings.