Passive Components
Resistors
Narrow Pitch Paper Taping Products
50% material savings with 1/2 pitch taping products Narrow Pitch  Narrow Pitch Paper Taping Products
MCR01ZZP / MCR03MZP / MCR006WZP
Waste material is halved without changing the reel size by cutting the taping pitch in half, contributing to process space savings as well.
Top of Page
ROHM offers a full lineup of ultra-low ohmic chip resistors for current detection.The PMR series is available in resistances from 1mΩ to 10mΩ with ±1% and ±5% tolerances and feature excellent temperature characteristics.
Transistors
Utilization of conductive polymer ensures significantly lower ESR characteristics. A broad lineup is offered in a range of capacitances - up to 100uF (the industry's highest) - and package types, including the 3216 size featuring a thickness of only 1.1mm.
Three-terminal EMI Filters
A lower internal resistance lessens the amount of heat generated, reducing power loss, while a current handling capability of 4A makes it possible to use large current circuits in the vicinity of the power supply. These optimized features make ROHM filters highly suited for noise countermeasures on IC power supply lines and in video equipment.