Opto Electronics
LEDs
A unique Cu frame is used for significantly improved heat dissipation 60º/W when mounted on an FR-4 substrate (epoxy resin laminate om glass base). The result is the world's highest light intensity (7cd at 100mA) in the middle current range.
Top of Page
Expanding on our lineup of PICOLEDs™, the world's smallest, thinnest LEDs (1006 size), our new PICOLED™-eco features twice the brightness of conventional products in the low current range of 1mA while reducing power consumption by 50%. * January 2008 ROHM study
LED Display
ROHM numeric LED displays utilize original 4-element high brightness LEDs, making them the brightest in their class while ensuring virtually no brightness or color degradation, even during continuous, long-term use. A highly efficient design results in the same brightness as conventional products at 1/10th the current, contributing to greater energy savings.
Top of Page
Laser Diodes
Stable optical output characteristics and high breakdown resistance are just two characteristics of ROHM's original element structure. In addition, a thin, high heat-dissipating frame package is used, providing the ideal solution for compact equipment.
Optical Sensors
Stable characteristics with 1/3 the power consumption of conventional products have been achieved by making the peak wavelength of the LED closer to the peak sensitivity wavelength of the transistor.
Remote Control Receiver Modules
The ultra-compact package can be mounted in an area as small as 9mm2,greatly increasing substrate design freedom. Additional features include an original lens design that greatly reduces malfunctions and low power consumption for longer battery life.