Module(Sub Systems)
Power Modules
All components required for a DC/DC converter are built in, eliminating the need for external parts. In addition, the modular design maintains characteristics and performance, even without special circuit or board designs, significantly reducing the number of hours required for power supply configuration.
ROHM's isolated LED driver supports input voltages from 80V to 120VAC, simplifying configuration of single power supply systems. In addition, smooth, flicker-free dimming (0-100%) is possible via PWM signal input. 6-9 1W LEDs can be driven in series. Offered in a compact, low-profile package (46.0 x 22.2 x 18.3mm) ideal for compact and portable sets.
The BP5729 switching regulator module utilizes a pseudo-resonance method (RCC) and integrates both the primary switching and secondary control circuits into a single package. A wide input voltage range of 85 - 264VAC (120 - 372VDC) ensures worldwide compatibility, while an output voltage range of between 3.3V and 24V, combined with a 900V power MOSFET, make it ideal for a wide variety of applications.
The BP5090-12 AC/DC converter is offered in a compact SIP8 package. A feedback overcurrent protection circuit is built in, reducing the number of external components required, including a line filter normally used for noise reduction. In addition, high 83% conversion efficiency is ensured [input voltage range: -113 to -195VDC (AC conversion: 80V to 138V); output: 12.5V/200mA.
Developed using energy saving technologies culled from AC/DC conventer designs, the BP5843A seamlessly integrates all control circuits, switching elements, transformers, and constant current circuits required for LED drive into a compact SIP package.
* January 2008 ROHM study
Top of Page
Printheads
Mobile printers have stringent voltage and current limits.Cutting-edge LSI mounting technologies has enabled ROHM to develop more compact, lighter printheads featuring top-shelf energy savings and can be driven with a single lithium ion battery cell (2.7V).