ROHM thermostat output temperature sensor ICs are available in the ultra-compact HVSOF5 package (1.6× 1.6mm t=0.6mm). Open Drain Active High operation ensures a temperature detection accuracy of +/-2.5ºC with no complicated circuitry required. Additional features include a power down function, low current consumption (75µA),and an analog temperature output pin, making them suitable for applications of all types, including overheat detection and temperature monitoring circuits.