■ROHM's Environmental Activities
1988
Abolished petroleum boilers
1990
Began classified waste recovery
from 52 products
1992
Completely eliminated freon
1993
Completely eliminated ozone layer-damaging materials Achieved a recycle and reuse resource rate of 96%
1997.10
Established a comprehensive environmental policy that applies to all ROHM Group companies
1997.12
Signed the Kyoto Protocol
1998.05
Obtained ISO 14001 certification
1999.07
Member of the semiconductor industry's Global Warming Measures Committee
2000.11
Obtained joint ISO 14001 certification for the ROHM Group
2001
Started reforestation project in southern Australia Recognized
by the Kyoto Prefecture Recycling
2003.12
Society Formation Department's ECO Kyoto 21
2004
Attained zero emissions
at all domestic companies
2005.02
The Kyoto Protocol takes effect
2005.10
Received a special commendation as a distinguished company from the Make Kyoto Beautiful Foundation
2006.04
Environmental policies completely revised
Plant sewage is treated by chemical neutralization and released into outlets. To enhance the environmental protection of treated sewage, we use a closed sewage-treatment system. This system concentrates chemically neutralized sewage and then evaporates it completely using a dryer.