Whan a TR is operated, it naturally accompanies electric and thermal loads.
The life of TR becomes short if such loads are too much and may be broken
in the worst case. To avoi such events, it is highly recommended to check
beforehand if the conditions of driving TR should have problem or not.
In this section, we explain as to the method of judging whether a selected
TR can be used or not.
Please go through this over this material to avoid possible future trouble and
use TRs in safety.