ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

10V Drive Nch MOSFET

ZDX130N50

Inquiries concering our products

Outline

ZDX130N50 Outline

TO-220FM

Dimensions

ZDX130N50 Dimensions

* Click to enlarge.

Equivalent circuit diagram

ZDX130N50 Equivalent circuit diagram

[ Product description ]

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Features

E10V-drive type Nch Power MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) 500  
Gate-Source voltage VGSS(V) ±30  
Drain current(continuous) ID(A) ±13 Limited only by maximum channel temperature allowed
Source current(body Di) IS(A) 13  
Total power dissipation PD(W) 40 (tc=25ºC)
Channel temperature Tch(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
ZDX130N50 TO-220FM Active Yes bulk 500 Inquiry

*1 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Transistors