ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

1.5V Drive Pch MOSFET

RZL035P01

Inquiries concering our products
  Data Sheet (PDF, 235K)
Design Model
Reliability information Operation notes Condition of soldering

Outline

RZL035P01 Outline

TUMT6

Dimensions

RZL035P01 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RZL035P01 Equivalent circuit diagram

[ Product description ]

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Features

• Low-voltage1.5V-drive type Pch MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) -12  
Gate-Source voltage VGSS(V) ±10  
Drain current(continuous) ID(A) ±3.5  
Source current(body Di) IS(A) -0.8  
Total power dissipation PD(W) 1 Mounted on a ceramic board
Channel temperature Tch(ºC) 150  
Storage temperature Tstg(ºC) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*1
RoHS Packing
style
Package
quantity
Samples
*2
Sales
RZL035P01TR TUMT6 Active Yes taping 3000 Inquiry

*1 Active: Production or current type  Preparation: Preliminary type  Preview: Development type

*2 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

Others

Please check the details on "Product List" for Others.

 Transistors