Outline

TUMT3
Dimensions

* Click to enlarge.
Equivalent circuit diagram

[ Product description ]
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
Features
• Low-voltage1.5V-drive type Pch MOSFET
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Drain-Source voltage VDSS(V) |
-12 |
|
| Gate-Source voltage VGSS(V) |
±10 |
|
| Drain current(continuous) ID(A) |
±3.0 |
|
| Source current(body Di) IS(A) |
-0.65 |
|
| Total power dissipation PD(W) |
0.8 |
Mounted on a ceramic board |
| Channel temperature Tch(°C) |
150 |
|
| Storage temperature Tstg(°C) |
-55 to +150 |
|
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|