Excellence in Electronics - ROHM

1.5V Drive Nch MOSFET

RUQ050N02

Outline

RUQ050N02 Outline

TSMT6/SC-95
@ROHM/JEDEC

Dimensions

RUQ050N02 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RUQ050N02 Equivalent circuit diagram

[ Product description ]

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Features

• Low-voltage1.5V-drive type Nch MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) 20  
Gate-Source voltage VGSS(V) ±10  
Drain current(continuous) ID(A) ±5.0  
Source current(body Di) IS(A) 1  
Total power dissipation PD(W) 1.25 Mounted on a ceramic board
Channel temperature Tch(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.