ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

1.8V Drive Nch MOSFET

RUE003N02

Inquiries concering our products
  Data Sheet (PDF, 101K)
Design Model
Reliability information Operation notes Condition of soldering

Outline

RUE003N02 Outline

EMT3

Dimensions

RUE003N02 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RUE003N02 Equivalent circuit diagram

[ Product description ]

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Features

• Low-voltage1.8V-drive type Nch Small-signal MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) 20  
Gate-Source voltage VGSS(V) 8  
Drain current(continuous) ID(A) ±0.3  
Source current(body Di) IS -  
Total power dissipation PD(W) 0.15 Each terminal mounted on a recommended land pattern
Channel temperature Tch(ºC) 150  
Storage temperature Tstg(ºC) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*1
RoHS Packing
style
Package
quantity
Samples
*2
Sales
RUE003N02TL EMT3/SC-75A/SOT-416
@ROHM/JEDEC/JEITA
Active Yes taping 3000 Purchase Inquiry

*1 Active: Production or current type  Preparation: Preliminary type  Preview: Development type

*2 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

Others

Please check the details on "Product List" for Others.

 Transistors