ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

4V Drive Pch MOSFET

RRS075P03

Inquiries concering our products
  Data Sheet Design Model  SPICE (PDF)  SPICE (lib)
Package RoHS Operation notes Condition of soldering

Outline

RRS075P03 Outline

SOP8

Dimensions

RRS075P03 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RRS075P03 Equivalent circuit diagram

 

[ Product description ]

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Features

• 4V-drive type Pch Power MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) -30  
Gate-Source voltage VGSS(V) ±20  
Drain current(continuous) ID(A) ±7.5  
Source current(body Di) IS(A) -1.6  
Total power dissipation PD(W) 2 Mounted on a ceramic board
Channel temperature Tch(ºC) 150  
Storage temperature Tstg(ºC) -55 to +150  

Status Product

Part No. Package Status
*
RoHS Constitution
materials list
Packing
style
Package
quantity
Samples Sales
RRS075P03TB SOP8 Active Yes taping 2500 Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type

Similar Products

Please check the details on "Summary table of characteristics" for similer product.

NEW! Transistors