Excellence in Electronics - ROHM

1.5V Drive Pch MOSFET

RQ1A070ZP

Outline

RQ1A070ZP Outline

TSMT8

Dimensions

RQ1A070ZP Dimensions

* Click to enlarge.

Equivalent circuit diagram

RQ1A070ZP Equivalent circuit diagram

[ Product description ]

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Features

• Low-voltage1.5V-drive type Pch MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) -12  
Gate-Source voltage VGSS(V) ±10  
Drain current(continuous) ID(A) ±7  
Source current(body Di) IS(A) -1  
Total power dissipation PD(W) 1.5 Mounted on a ceramic board
Channel temperature Tch(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.