ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

2.5V Drive Nch MOSFET

RK7002B

Inquiries concering our products

Outline

RK7002B Outline

SST3

Dimensions

RK7002B Dimensions

* Click to enlarge.

Equivalent circuit diagram

RK7002B Equivalent circuit diagram

[ Product description ]

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Features

E2.5V-drive type Nch Small-signal MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) 60  
Gate-Source voltage VGSS(V) ±20  
Drain current(continuous) ID(A) ±0.25  
Source current(body Di) IS(A) 0.15  
Total power dissipation PD(W) 0.2 Each terminal mounted on a recommended land pattern
Channel temperature Tch(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RK7002BT116 SST3/SOT-23
@ROHM/JEITA
Active Yes taping 3000 Inquiry

*1 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Transistors