Outline

TO-220FM
Dimensions

* Click to enlarge.
Equivalent circuit diagram

[ Product description ]
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Features
E10V-drive type Nch Power MOSFET
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Drain-Source voltage VDSS(V) |
250 |
|
| Gate-Source voltage VGSS(V) |
±30 |
|
| Drain current(continuous) ID(A) |
±12 |
Limited only by maximum temperature allowed |
| Source current(body Di) IS(A) |
12 |
Limited only by maximum temperature allowed |
| Total power dissipation PD(W) |
40 |
|
| Channel temperature Tch(°C) |
150 |
|
| Storage temperature Tstg(°C) |
-55 to +150 |
|
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|