Excellence in Electronics - ROHM

10V Drive Nch MOSFET

RCX100N25

Outline

RCX100N25 Outline

TO-220FM

Dimensions

RCX100N25 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RCX100N25 Equivalent circuit diagram

[ Product description ]

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Features

E10V-drive type Nch Power MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) 250  
Gate-Source voltage VGSS(V) ±30  
Drain current(continuous) ID(A) ±10 Limited only by maximum temperature allowed
Source current(body Di) IS(A) 10 Limited only by maximum temperature allowed
Total power dissipation PD(W) 40  
Channel temperature Tch(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.