Excellence in Electronics - ROHM

10V Drive Nch MOSFET

R6008ANX

Outline

R6008ANX Outline

TO-220FM

Dimensions

R6008ANX Dimensions

* Click to enlarge.

Equivalent circuit diagram

R6008ANX Equivalent circuit diagram

[ Product description ]

MOSFET, one of Fild Effect Transistors. ROHM has low current type power MOSFETs of high-efficiency / high breakdown resistance for switching power supply to meet various needs in the market.

Features

E10V-drive type Nch Power MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) 600  
Gate-Source voltage VGSS(V) ±30  
Drain current(continuous) ID(A) ±8 Please use the device with SOA(safety operation area)
Source current(body Di) IS(A) 8 Please use the device with SOA(safety operation area)
Total power dissipation PD(W) 50  
Channel temperature Tch(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.