ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

10V Drive Nch MOSFET

R5007ANX

Inquiries concering our products
  Data Sheet (PDF, 281K)
Design Model
Reliability information Operation notes Condition of soldering

Outline

R5007ANX Outline

TO-220FM

Dimensions

R5007ANX Dimensions

* Click to enlarge.

Equivalent circuit diagram

R5007ANX Equivalent circuit diagram

[ Product description ]

MOSFET, one of Fild Effect Transistors. ROHM has low current type power MOSFETs of high-efficiency / high breakdown resistance for switching power supply to meet various needs in the market.

Features

E4V-drive type Nch Small-signal MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) 500  
Gate-Source voltage VGSS(V) ±30  
Drain current(continuous) ID(A) ±7 Please use the device with SOA(safety operation area)
Source current(body Di) IS(A) 7 Please use the device with SOA(safety operation area)
Total power dissipation PD(W) 40  
Channel temperature Tch(ºC) 150  
Storage temperature Tstg(ºC) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*1
RoHS Packing
style
Package
quantity
Samples
*2
Sales
R5007ANX TO-220FM Active Yes bulk 500 Inquiry

*1 Active: Production or current type  Preparation: Preliminary type  Preview: Development type

*2 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

Others

Please check the details on "Product List" for Others.

 Transistors