Site Map
258 item(s) hit.
Part number with * are under development.
2011.10.04
ROHM and APEI Develop High-speed, High-current (1,000 A Class) SiC Trench MOS Module
2011.09.14
Industry-Low 34 mΩ ON-Resistance Superjunction MOSFETs
2010.07.21
The industry's highest efficiency MOSFETs for DC/DC power supplies: ECOMOSTM
2010.02.25
ROHM's ultra-low voltage drive MOSFETs - ECOMOSTM - enable driving from a control voltage of 0.9V
2010.01.22
ROHM continues to offer its lineup of ultra-low voltage MOSFETs ECOMOS™ series
Operation notes
Part No. explanation
Package
Taping specifications
Soldering conditions >Surface mounted type transistors >Leaded type transistors
Storage conditions
Explanation of symbols
FAQ
RoHS directive compliance
Contact us