Excellence in Electronics - ROHM

Digital transistor(with built-in resistor + zener diode)

DTDG14GP

Outline

DTDG14GP Outline

MPT3/SC-62/SOT-89
@ROHM/JEDEC/JEITA

Dimensions

DTDG14GP Dimensions

* Click to enlarge.

Equivalent circuit diagram

DTDG14GP Equivalent circuit diagram

[ Product description ]

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

Features

• Standard digital transistor

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) 60±10  
Collector-Emitter voltage VCEO(V) 60±10  
Emitter-Base voltage VEBO(V) 5  
Collector current IC(A) 1  
Collector current(pulse) ICP(A) 2 Pw≦10ms , duty=1/2
Power dissipation PD(W) 0.5 Mounted on a 40x40x0.7m? ceramic board
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to 150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.