Excellence in Electronics - ROHM

Digital transistor(with built-in resistor)

DTC614TU

Outline

DTC614TU Outline

UMT3/SC-70/SOT-323
@ROHM/JEDEC/JEITA

Dimensions

DTC614TU Dimensions

* Click to enlarge.

Equivalent circuit diagram

DTC614TU Equivalent circuit diagram

[ Product description ]

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

Features

• Standard digital transistor

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) 20  
Collector-Emitter voltage VCEO(V) 20  
Emitter-Base voltage VEBO(V) 12  
Collector current IC(A) 0.6  
Collector current(pulse) ICP(A) 1 Pw=10ms 1Pulse
Power dissipation PD(W) 0.2 Each terminal mounted on a recommended land pattern
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to 150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.