ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Digital transistor(with built-in resistor)

DTA144TE

Inquiries concering our products

Outline

DTA144TE Outline

EMT3

Dimensions

DTA144TE Dimensions

* Click to enlarge.

Equivalent circuit diagram

DTA144TE Equivalent circuit diagram

[ Product description ]

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

Features

• Standard digital transistor

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) -50  
Collector-Emitter voltage VCEO(V) -50  
Emitter-Base voltage VEBO(V) -5  
Collector current IC(A) -0.1  
Collector current(pulse) ICP -  
Power dissipation PD(W) 0.15 Each terminal mounted on a recommended land pattern
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to 150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
DTA144TETL EMT3/SC-75A/SOT-416
@ROHM/JEDEC/JEITA
Active Yes Taping 3000 Inquiry

*1 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Transistors