ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

10V-drive type Pch+Pch Power MOSFET

TT8J1

Inquiries concering our products
  Data Sheet (PDF, 224K)
Design Model
Reliability information Operation notes Condition of soldering

Outline

TT8J1 Outline

TSST8

Dimensions

TT8J1 Dimensions

* Click to enlarge.

Equivalent circuit diagram

TT8J1 Equivalent circuit diagram

[ Product description ]

Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Features

• 1.5V-drive type Pch+Pch MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) -12  
Gate-Source voltage VGSS(V) ±10  
Drain current(continuous) ID(A) ±2.5  
Source current(body Di) IS(A) -0.8  
Total power dissipation PD(W) 1.25 Mounted on a ceramic board
Channel temperature Tch(ºC) 150  
Storage temperature Tstg(ºC) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*1
RoHS Packing
style
Package
quantity
Samples
*2
Sales
TT8J1TR TSST8 Active Yes Taping 3000 Inquiry

*1 Active: Production or current type  Preparation: Preliminary type  Preview: Development type

*2 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

Others

Please check the details on "Product List" for Others.

 Transistors