Excellence in Electronics - ROHM

1.2V Drive Nch+Pch MOSFET

EM6M2

Outline

EM6M2 Outline

EMT6/SC-107C
@ROHM/JEDEC

Dimensions

EM6M2 Dimensions

* Click to enlarge.

Equivalent circuit diagram

EM6M2 Equivalent circuit diagram

[ Product description ]

Complex type MOSFETs(P+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Features

• 1.2V-drive type Nch+Pch Small-signal MOSFET

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) 20  
Gate-Source voltage VGSS(V) ±8  
Drain current(continuous) ID(A) ±0.2  
Source current(body Di) IS -  
Total power dissipation PD(W) 0.15 Mounted on a ceramic board
Channel temperature Tch(°C) 150  
Storage temperature Tstg(°C) -55 to +150  
Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) -20  
Gate-Source voltage VGSS(V) ±10  
Drain current(continuous) ID(A) ±0.2  
Source current(body Di) IS -  
Total power dissipation PD(W) 0.15 Mounted on a ceramic board
Channel temperature Tch(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.