Outline

TSST8
Dimensions

* Click to enlarge.
Equivalent circuit diagram

[ Product description ]
ROHM MOSFETs are made as low RDS(on) resistance devices utilizing the micro-processing technologies and available in wide lineup including hybrid types (MOSFET + Schottky Barrier Diode) to meet various needs in the market.
Features
• This is a high-power, surface-mount MOSFET of 3.0x1.6mm, mounting space-saving type.
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Drain-Source voltage VDSS(V) |
-20 |
|
| Gate-Source voltage VGSS(V) |
±10 |
|
| Drain current(continuous) ID(A) |
±2.4 |
|
| Source current(body Di) IS(A) |
-0.8 |
|
| Total power dissipation PD(W) |
1.25 |
Mounted on a ceramic board |
| Channel temperature Tch(°C) |
150 |
|
| Storage temperature Tstg(°C) |
-55 to +150 |
|
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Repetitive peak reverse voltage VRM(V) |
30 |
|
| Reverse voltage VR(V) |
20 |
|
| Forward current IF(A) |
1 |
|
| Forward current surge peak IFSM(A) |
3 |
60Hz/1cyc |
| Total power dissipation PD(W) |
1.25 |
Mounted on a ceramic board |
| Junction temperature Tj(°C) |
150 |
|
| Storage temperature Tstg(°C) |
-55 to +150 |
|
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|