Excellence in Electronics - ROHM

2.5V Drive Nch+SBD MOSFET

ES6U41

Outline

ES6U41 Outline

WEMT6

Dimensions

ES6U41 Dimensions

* Click to enlarge.

Equivalent circuit diagram

ES6U41 Equivalent circuit diagram

[ Product description ]

ROHM MOSFETs are made as low RDS(on) resistance devices utilizing the micro-processing technologies and available in wide lineup including hybrid types (MOSFET + Schottky Barrier Diode) to meet various needs in the market.

Features

• This is a high-power, surface-mount MOSFET of 1.6x1.6mm, mounting space-saving type.

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) 30  
Gate-Source voltage VGSS(V) ±12  
Drain current(continuous) ID(A) ±1.5  
Source current(body Di) IS(A) 0.75  
Total power dissipation PD(W) 0.8 Mounted on a ceramic board
Channel temperature Tch(°C) 150  
Storage temperature Tstg(°C) -55 to +150  
Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Repetitive peak reverse voltage VRM(V) 25  
Reverse voltage VR(V) 20  
Forward current IF(A) 0.5  
Forward current surge peak IFSM(A) 2 60Hz/1cyc
Total power dissipation PD(W) 0.8 Mounted on a ceramic board
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.