Excellence in Electronics - ROHM

Complex Transistor(DTR+DTR)

IMH23

Outline

IMH23 Outline

SMT6/SC-74/SOT-457
@ROHM/JEDEC/JEITA

Dimensions

IMH23 Dimensions

* Click to enlarge.

Equivalent circuit diagram

IMH23 Equivalent circuit diagram

[ Product description ]

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

Features

• Ultra-compact complex bipolar transistor, input resistor type

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) 20  
Collector-Emitter voltage VCEO(V) 20  
Emitter-Base voltage VEBO(V) 12  
Collector current IC(A) 0.6  
Collector current(pulse) ICP(A) 1 Pw=10ms 1Pulse
Total power dissipation PD(W) 0.3 Each terminal mounted on a recommended land pattern
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to 150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.